Gripper for axle
![](/fileadmin/_processed_/0/5/csm_ZIM_BIL_SYS_KOMP0148-A__SALL__AIN__V1_db8564a04c.png)
Challenge
The rear axle of a Golf needed to be stacked for internal plant transport in a trolley. The tolerances in the trolleys and for loading them needed to be equalized.
Solution
To compensate for the tolerances in all degrees of freedom, a special axis compensation module was used. An integrated swivel module ensures that the axis can be swiveled upwards when gripped.
Highlights and technical data
- IP40
- Pneumatic
- External gripping
- Gripping force safety device for spring
Technical Data
Max. workpiece temperature | 80 [°C] |